Catalog navigation
All catalogs
Geometric Search
Sketch Search
Color Search
Variable Search
Certified catalogs
By Categories
By Standards
By ECLASS 11.0
CAD model selection
Add for comparison
Selectable products: 108
Company
S+S Regeltechnik
Description
THERMASGARD® HTF - Sleeve sensor / cable tem­perature sensor
Bill of material
1101-6031-2231-120(400)
LOD-Level
400
300
Artikel-/Bestellnummer
1101-6031-2231-120
Produktname
THERMASGARD® HTF50 NTC1,8K Silikon 3M
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
2D

Catalog Info
Local offices of S+S Regeltechnik
  • S+S Regeltechnik GmbH
  • Thurn-und-Taxis-Straße 22
  • 90411 Nürnberg
  • Germany
Classification
CNS
Object Properties:
Type Code: 1101-6031-2231-120
Geometrical Properties:
LOG: 400
Physical Properties:
BIM enhanced:
Revit
Revit family templates (*.rft):
(Metric) Generic Model: