Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
S+S Regeltechnik
Description
Plastic mounting flange MF - xx - K - Plastic mounting flange
Bill of material
7100-0030-0000-000
Manufacturer reference number
7100-0030-0000-000
LOD-Level
Datanorm number
710000300000000
Product description
MF-16-K
Einsatzbereich
Zubehör
Serienbezeichnung
MF-16-K
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Catalog Info
Classification
CNS
Object Properties:
Type Code: 7100-0030-0000-000
Geometrical Properties:
LOG: 400
Physical Properties:
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
VDI 3805
Record type 800 BS number:
Record type:
Index:
BS number:
Record type 100 Operating range of the sensors:
Record type:
Index:
Product name: Zubehör
Record type 810 Article numbers:
Record type:
Index:
Manufacturer order number: 7100-0030-0000-000
DATANORM number: 710000300000000
GTIN number of the accessory:
Record type 010 Lead data:
Record type:
Part number of the accessory:
Manufacturer name of the accessories:
Internet address of the manufacturer:
Record type 700 Sensor basic data:
Record type:
Index:
: MF-16-K