Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
S+S Regeltechnik
Description
THERMASGARD® TH 08 - VA ⁄ xx ⁄ 90 - Immersion sleeve made of stainless steel V4A (1.4571) with neck tube, flat sealing, cylindrical, according to DIN 228
Bill of material
7100-0012-0042-132
Manufacturer reference number
7100-0012-0042-132
LOD-Level
Datanorm number
70000120042132
GTIN number
4 251325 614519
Product description
TH08-VA 200/90 MM
Einsatzbereich
Zubehör
Serienbezeichnung
TH08-VA 200/90 MM
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Catalog Info
Classification
CNS
Object Properties:
Type Code: 7100-0012-0042-132
Geometrical Properties:
LOG: 400
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model:
Standards
:
VDI 3805
Record type 810 Article numbers:
Record type: 810
Index: 1
Manufacturer order number: 7100-0012-0042-132
DATANORM number: 70000120042132
GTIN number of the accessory: 4 251325 614519
Record type 100 Operating range of the sensors:
Record type: 100
Index: 100
Product name: Zubehör
Record type 700 Sensor basic data:
Record type: 700
Index: 4
: TH08-VA 200/90 MM
Record type 800 BS number:
Record type: 800
Index: 1
BS number: 10002000000000000000000000000000000000000000000004000
Record type 010 Lead data:
Record type: 010
Part number of the accessory: 51
Manufacturer name of the accessories: S + S Regeltechnik GmbH
Internet address of the manufacturer: https://spluss.de/