Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
S+S Regeltechnik
Description
HYGRASREG® RHT-30 - Room hygro-­thermostat
Bill of material
1202-4077-1021-200
Preview
LOD-Level
Manufacturer reference number
1202-4077-1021-200
Datanorm number
120240771021200
GTIN number
4 251325 611778
Product description
HYGRASREG RHT30W U
Einsatzbereich
Anlagenautomation
Serienbezeichnung
HYGRASREG RHT30W U
Ausführung
Aktive Sensoren
Montagearten
Aufputz
Werkstoff des Gehäuses
Kunststoff
min. Umgebungstemperatur (im Betrieb)
-30 °C
max. Umgebungstemperatur (im Betrieb)
70 °C
Betauung zulässig
Nein
Schutzart (IP)
IP30
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Catalog Info
Classification
CNS
Object Properties:
Order Number: 1202-4077-1021-200
Geometrical Properties:
LOG: 400
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model wall based:
VDI 3805
Record type 970.01 Connection data:
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 1
Operating range (medium) of the sensors: 1
Measured variables: 6
Adaptable measuring ranges/physical variable: 1
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 5
Designation of the adaptable measuring range: Mode 1
Min. measuring ranges: 5
Max. measuring ranges: 95
Application in safety technology: 0
Application in production technology: 0
Record type 710.05 Characteristic :
Record type: 710.05
Index: 1
: 0
: 1
: 1
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 4
Operating range (medium) of the sensors: 1
Measured variables: 6
Adaptable measuring ranges/physical variable: 1
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 5
Designation of the adaptable measuring range: Mode 4
Min. measuring ranges: 5
Max. measuring ranges: 95 / 45
Application in safety technology: 0
Application in production technology: 0
Record type 200 Sensors designs:
Record type: 200
Index: 2
Variant / Variant type / Accessories-designation: Aktive Sensoren
Record type 300 Installation types of the sensors:
Record type: 300
Index: 1
Variant / Variant type / Accessories-designation: Aufputz
Record type 400 Casing material:
Record type: 400
Index: 2
Variant / Variant type / Accessories-designation: Kunststoff
Record type 700 Sensor basic data:
Record type: 700
Index: 3
Sort number for display order: 3
: HYGRASREG RHT30W U
Min. ambient temperature (in operation): -30 °C
Max. ambient temperature (in operation): 70 °C
Min. non-operating temperature: -35 °C
Max. non-operating temperature: 85 °C
Min. transport temperature: -35 °C
Max. transport temperature: 85 °C
Min. ambient humidity (in operation): 5 %
Max. ambient humidity (in operation): 95 %
Condensation acceptable: 0
IP rating, processing electronics: IP30
Record type 800 BS number:
Record type: 800
Index: 1
BS number: 00103100000200000000100100000200100000000000000003000
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 7
Operating range (medium) of the sensors: 1
Measured variables: 10
Adaptable measuring ranges/physical variable: 5
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 8
Designation of the adaptable measuring range: Mode3
Min. measuring ranges: 5
Max. measuring ranges: 45
Application in safety technology: 0
Application in production technology: 0
Record type 710.06 Local display elements:
Record type: 710.06
Index: 1
: 0
: 0
Record type 710.02 Measuring accuracy:
Record type: 710.02
Index: 1
Description of the measured variables with regard to measuring accuracy: 6
Measuring accuracy of the data variable: 3
Description of data point: +25°C
: 0
Einheit der Messgenauigkeit: 5
Value of measuring accuracy: ±0,2
Hysteresis of instrument : 3% r.H / 1K (Hysterese) unterschritten A
Record type 110 Series designation of the sensors:
Record type: 110
Index: 31
Product designation: HYGRASREG RHT30W U
Record type 810 Article numbers:
Record type: 810
Index: 1
Manufacturer order number: 1202-4077-1021-200
DATANORM number: 120240771021200
GTIN number of the accessory: 4 251325 611778
Media- connection number: 3
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 2
Operating range (medium) of the sensors: 1
Measured variables: 6
Adaptable measuring ranges/physical variable: 1
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 5
Designation of the adaptable measuring range: Mode 2
Min. measuring ranges: 5
Max. measuring ranges: 95
Application in safety technology: 0
Application in production technology: 0
Record type 350 Installation position:
Record type: 350
Index: 1
Variant / Variant type / Accessories-designation: vertikal
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 5
Operating range (medium) of the sensors: 1
Measured variables: 10
Adaptable measuring ranges/physical variable: 5
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 8
Designation of the adaptable measuring range: Mode 1
Min. measuring ranges: 5
Max. measuring ranges: 95
Application in safety technology: 0
Application in production technology: 0
Record type 710.03 Measuring element:
Record type: 710.03
Index: 1
Sensing element (measuring element): digitaler Feuchtesensor mit integriertem Temperatursensor, kleine Hy ste re se, hohe Lang zeit sta bi li tät
Record type 010 Lead data:
Record type: 010
Part number of the standard: 51
Manufacturer name: S + S Regeltechnik GmbH
Internet address of the manufacturer: https://spluss.de/
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 8
Operating range (medium) of the sensors: 1
Measured variables: 10
Adaptable measuring ranges/physical variable: 5
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 8
Designation of the adaptable measuring range: Mode 4
Min. measuring ranges: 5
Max. measuring ranges: 95 / 45
Application in safety technology: 0
Application in production technology: 0
Record type 710.02 Measuring accuracy:
Record type: 710.02
Index: 2
Description of the measured variables with regard to measuring accuracy: 10
Measuring accuracy of the data variable: 3
Description of data point: +25°C
: 0
Einheit der Messgenauigkeit: 8
Value of measuring accuracy: ±2
Hysteresis of instrument : 3% r.H / 1K (Hysterese) unterschritten A
Record type 710.10 Sensor inputs:
Record type: 710.10
Index: 1
: 0
: 1
: 0
Record type 100 Operating range of the sensors:
Record type: 100
Index: 1
Product designation: Anlagenautomation
Record type 450 Surface finish of casing:
Record type: 450
Index: 1
Variant / Variant type / Accessories-designation: unbehandelt
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 3
Operating range (medium) of the sensors: 1
Measured variables: 6
Adaptable measuring ranges/physical variable: 1
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 5
Designation of the adaptable measuring range: Mode3
Min. measuring ranges: 5
Max. measuring ranges: 45
Application in safety technology: 0
Application in production technology: 0
Record type 710.04 Surface finish:
Record type: 710.04
Index: 1
Halogen-free: 1
UV-beständig: 1
Record type 710.01 Application/operating range :
Record type: 710.01
Index: 6
Operating range (medium) of the sensors: 1
Measured variables: 10
Adaptable measuring ranges/physical variable: 5
Magnitude of units of the adaptable measuring ranges: 0
Units of the adaptable measuring ranges : 8
Designation of the adaptable measuring range: Mode 2
Min. measuring ranges: 5
Max. measuring ranges: 95
Application in safety technology: 0
Application in production technology: 0
:
Record type: 710.15
Index: 1
: 1
: 98
: 35
: 98