Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
S+S Regeltechnik
Description
THERMASGARD TM65 - Temperatur­mess­umformer�
Bill of material
1101-7111-0039-900
Preview
LOD-Level
Manufacturer reference number
1101-7111-0039-900
Datanorm number
GTIN number
Product description
THERMASGARD TM43-U 150MM
Einsatzbereich
Serienbezeichnung
Ausführung
Montagearten
Werkstoff des Gehäuses
min. Umgebungstemperatur (im Betrieb)
°C
max. Umgebungstemperatur (im Betrieb)
°C
Schutzart (IP)
SA02
37
SA07
1
SX
2
Related Equipment
    No related equipment available
Preview - Generation
Preview
Quotation
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Catalog Info
Classification
CNS
Object Properties:
Type Code: 1101-7111-0039-900
Geometrical Properties:
LOG: 400
BIM enhanced:
TGA-VDI enhanced:
Revit
(Metric) Generic Model wall based:
VDI 3805
Record type 970.01 Connection data:
Record type 110 Series designation of the sensors:
Record type:
Index:
Product name:
Record type 010 Lead data:
Record type:
Part number of the accessory:
Manufacturer name of the accessories:
Internet address of the manufacturer:
Record type 800 BS number:
Record type:
Index:
BS number:
Record type 700 Sensor basic data:
Record type:
Index:
Sort number for display sequence:
: THERMASGARD TM43-U 150MM
Min. Umgebungstemperatur (im Betrieb): °C
Max. Umgebungstemperatur (im Betrieb): °C
Min. Lagertemperatur:
Max. Lagertemperatur:
Min. Transporttemperatur:
Max. Transporttemperatur:
Min. Umgebungstemperatur Gehäuse:
Max. Umgebungstemperatur Gehäuse:
Min. Umgebungsfeuchte (im Betrieb):
Max. Umgebungsfeuchte (im Betrieb):
Schutzart (IP), Auswerteelektronik :
Record type 810 Article numbers:
Record type:
Index:
Manufacturer order number: 1101-7111-0039-900
DATANORM number:
GTIN number of the accessory:
Media- connection number:
Record type 400 Casing material:
Record type:
Index:
Variant / Variant type / Accessories-designation:
Record type 300 Installation types of the sensors:
Record type:
Index:
Variant / Variant type / Accessories-designation:
Record type 100 Operating range of the sensors:
Record type:
Index:
Product name:
Record type 200 Design of the sensors:
Record type:
Index:
Variant / Variant type / Accessories-designation: